Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Cooling water and process water monitoring in mining and metal industries

Water monitoring for Metal and Mining industries

Reliable analysis systems for a safe quality of your cooling and process water

Since a lot of heat is generated in the furnaces/smelters, the cooling processes must ensure plant safety and the optimum process temperature. Reliable monitoring of the cooling and process water quality is essential to prevent corrosion in the cooling systems. State-of-the-art measurement technology ensures plant safety, pure cooling water and production capability. With Endress+Hauser's turnkey water monitoring systems for all relevant parameters, you can easily provide reliable measurements.

  • Turnkey systems for precise, compliant water monitoring

    Endress+Hauser cooling/process water monitoring panels cover all parameters and are delivered rapidly, ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.

Monitoring panels for process water in Mining and Metals ©Endress+Hauser

Accurate and reliable process water monitoring for Mining and Metal industries

Process water monitoring system for process control and diagnostics ©Endress+Hauser

Process water monitoring panels provide all relevant measurements for process control and measuring signals for diagnostics

Cooling water monitoring including hardness analyzer ©Endress+Hauser

Cooling water monitoring including sample preparation and hardness analyzer. Cabinets or containers ensure safe and reliable monitoring even in the harshest environments.

Monitoring of industrial process water quality in Mining and Metal industries ©Endress+Hauser

Industrial process water treatment in mining and metal processing

Monitoring of industrial processes and wastewater quality ©Endress+Hauser

Measuring points for water analysis in industrial production and wastewater effluent

How we can help

The cooling water for mining and metal processes must fulfil quality parameters to avoid damage to the cooling systems that could result in safety hazards, process failures and high costs for repairs. With turnkey water quality monitoring from Endress+Hauser, you always have a reliable overview of your cooling water circuit and other process waters. You receive a complete solution with latest measuring panels or cabinets including disinfection and water hardness monitoring from a single source.

  • Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.

  • Integrate seamlessly to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection)

  • Optimize cleaning and maintenance with our easy to operate assembly and sensors.

  • Ensure safe process control with Liquiline and Memosens devices and Heartbeat technology. All crucial measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.

  • Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your process water quality monitoring system can be extended as your requirements evolve.

  • Oferta noastră

    Endress+Hauser offers complete, turnkey analytical systems for cooling water monitoring and process water quality monitoring in the mining and metal industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide,...

  • Hardware şi software

    • Leading-edge Liquiline multiparameter transmitters offer connectivity for up to 8 parameters.

    • Large portfolio with pre-calibrated sensors with Memosens technology and multiple analyzers available. Third-party sensors available upon request.

    • Portfolio...

  • Servicii

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Descărcări

    For the love of quality water

    Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.

    Making sure your wastewater treatment plant runs and runs

    Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.

    • Revista companiei
    Overview of control cabinet and container analysis solutions for water quality monitoring

    Measuring cabinets and containers

    • Revista companiei

    Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Exploraţi alte aplicaţii pentru această industrie