Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Preţ după configurare în coş

Beneficii pe scurt

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Pachet în detaliu

Overview of all bundle components

Componente şi preconfigurări

  • Fixări

    Pentru a asigura compatibilitatea componentelor între ele, au fost create anumite fixări. Parametrii de deschidere vă oferă libertate pentru configurarea individuală.

    Componentele pot fi configurate în cadrul pachetului din coş
  • Componente
    Endress+Hauser
    1

    Produs special Analitic CSOL

    Fixări:
    CSOL-PA3WP1
    >>Parametru, traductor:
    SK
    Clor/Dioxid de clor
    Descriere:
    P
    Panou
    Aplicatie:
    A3
    Suprafata apa
    Modificare:
    WP1
    Parti udate (plastic)
    >Bundle specification:
    TB
    Bundle 02 CDP50 liber bromine panou
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixări:
    CM442-AAM2 _ FD _ _ _
    Certificare:
    AA
    Mediu neexploziv
    Caracteristici suplimentare:
    FD
    2x digital input, 2x digital output
    Intrare senzor:
    M2
    2x senzor digital
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fixări:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Aprobari
    AA
    Mediu neexploziv
    Material Module/ Etansare:
    1
    PMMA/FKM
    Materiale piese schimb/ Etansare:
    A
    PVC/FKM
    Conexiune la proces:
    12
    G1/4
    Configuratie module:
    10
    Dezinfectie+pH+indicator debit
    Modul 1 :
    AA
    W/o
    Modul 2:
    AA
    W/o
    Modul 3:
    AA
    W/o
    Modul 4:
    AA
    W/o
    Modul 5:
    AA
    W/o
    Modul 6:
    AA
    W/o
    Model:
    A1
    1
    >>Accesorii montate:
    NC
    Vana prelevare
    >>Accesorii montate:
    ND
    Contact indicator debit
    Domeniu debit:
    A
    >30 l/h (debit standard)
    >>Accesorii montate:
    NB
    Indicator luminos de stare
    >>Accesorii atasate:
    RB
    2x cablu M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Fixări:
    CCS55E-AA31 _ NA
    AA
    31
    NA
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Fixări:
    CPS11E-AA7AAS2
    Aprobare:
    AA
    Mediu neexploziv
    Tip electrod:
    7
    Versiune de baza, punct de zero pH 7,0, senzor de temperatura NTC 30k
    Aplicatie:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Sistem de referinta:
    AS
    PTFE ring junction, salt storage, KCl, Ag/AgCl saturat
    Lungime:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixări:
    CYK10-A031
    Lungime cablu:
    03
    3m
    Certificare:
    A
    Mediu neexploziv
    Lungime cablu:
    01
    1,5m
    Conexiune cablu:
    1
    Terminale cu fire
  • Produse simple

  • Ușor de ales, instalat și administrat

Excelenţă tehnică

Simplitate

  • Produse clasice

  • Fiabile, robuste și ușor de întreținut

Excelenţă tehnică

Simplitate

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

  • Produse de specialitate

  • Conceput pentru aplicatii solicitante

Excelenţă tehnică

Simplitate

Variabil

Colecții FLEX Excelenţă tehnică Simplitate
  • F
  • L
  • E
  • X

Colecție Fundamental

Îndepliniți-vă nevoile esențiale de măsurare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Selecţie Lean

Gestionați-vă cu ușurință procesele de bază

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Extended

Optimizați-vă procesele cu tehnologii inovatoare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Xpert

Stăpâniţi cele mai dificile aplicaţii

Excelenţă tehnică
Simplitate

Variabil