Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Liquiline production: highly automated manufacturing.

Liquiline production

A high degree of automation combined with expert craftsmanship ensures highly efficient production

Liquiline production consists of an automated loop system where both transmitter types, Liquiline M CM42 and Liquiline CM44, are assembled. The system copies the information directly from the SAP order. A robot then places the appropriate modules and parts in the housing - even the nameplate with serial number and device-specific information is laser-engraved in a fully automatic process!

Final checks and fine-tuning are performed by our people

Before the devices are finished and the device-specific software installed, components have to be screwed and hinges must be mounted – and this is all done by hand. As a final step, all device functions are tested and the housing cover is put on. The finished Liquiline is then packed with the device-specific documentation ready for delivery.

Automation combined with expert craftmanship ©Endress+Hauser
Liquiline production ©Endress+Hauser
Automated loop system with both transmitter types: Liquiline M CM42 and Liquiline CM44. ©Endress+Hauser
Robot ensuring a fully automatic process ©Endress+Hauser
Nameplate with serial number ©Endress+Hauser
Components of device-specific software ©Endress+Hauser
Final checks and fine-tuning performed by our people ©Endress+Hauser
Liquiline production consisting of automated loop system ©Endress+Hauser
Efficient production ©Endress+Hauser
Highly automated manufacturing ©Endress+Hauser
Expert craftmanship ©Endress+Hauser
Liquiline M CM42 ©Endress+Hauser
Components Endress+Hauser ©Endress+Hauser
Components of devices: all done by hand. ©Endress+Hauser
Devices and components put together and tested ©Endress+Hauser
Testing of individual components of Liquiline ©Endress+Hauser
Finished products ready for delivery ©Endress+Hauser
Liquiline packed with device-specific documentation ©Endress+Hauser

Contact