Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Endress+Hauser Flow, product center for flow measurement

Production highlights

Experienced specialists produce over one billion possible device variants

Every year hundreds of thousands tested measuring points leave our company, with a standard lead time of 2 to 14 days. Our production network is based on state-of-the-art manufacturing technology and standardized, globally networked production plants. Our make-to-order production ensures that each meter is produced exactly according to our customers' wants and needs. We operate in accordance with the principles of lean production, Kanban and Kaizen. The result: technological leadership.

Pin-in-paste reflow

Pin-in-paste reflow is a process developed at Endress+Hauser Flow for fully automatic assembly of large electronic components on printed circuit boards. With pin-in-paste reflow, the engineers at Endress+Hauser Flow have developed a process that eliminates manual assembly and soldering processes that were labor-intensive, error-prone and sometimes deficient. This has significantly increased process reliability and process quality.

Committed to quality

Production facility in Greenwood ©Endress+Hauser

Our measuring tube production is set up according to lean and Kaizen principles. Testing and measuring points called quality gates are installed for every process step, allowing us to control and monitor production processes. In applicable process steps, parts subjected to pressure and that come into contact with the medium are also measured individually, allowing the creation of material certification from start to finish and ensuring traceability for all processes and materials in use.

The heart of the electromagnetic flowmeters

Lining of electromagnetic flowmeters in Cernay ©Endress+Hauser

Every year, we produce hundreds of thousands electromagnetic flowmeters from DN 2 to 3000 (1/12 to 120"). In our plant in Cernay, France, we have highly qualified expertise in apparatus engineering and close cooperation with our key supplier for the measuring tubes. These serve as a benchmark for measuring tube production at the other production locations. For the lining of the measuring tubes, procedures and processes that we developed in Cernay are used worldwide as standard.

State-of the-art calibration rigs

Calibration rig in Aurangabad ©Endress+Hauser

Long-term stability and guaranteed, traceable accuracy are essential aspects of flow measurement. Therefore, our flowmeters are subjected to strict quality checks and are tested, calibrated and adjusted on the world’s most modern calibration rigs. We combine 40-plus years of experience in developing and building high-accuracy calibration rigs with state-of-the-art control and measuring technology. All our rigs are accredited by national accreditation bodies according to ISO/IEC 17025.

PremiumCal – Worlds best production calibration facilities

PremiumCal calibration rig in Greenwood ©Endress+Hauser

We offer PremiumCal – the world’s best production calibration facilities in Reinach (Switzerland), Greenwood (USA), Aurangabad (India) and Itatiba (Brazil). With these accredited, fully traceable calibration facilities, Promass F/O/X/Q Coriolis mass flowmeters (DN 8 to 400) can be calibrated to a maximum measured error of ±0.05% with a previously unreached measuring uncertainty of better than ±0.015%. This value corresponds to the volume of a champagne glass relative to 1000 liters of water!

Proline – simply clever

Programming of Proline Promass E 200 ©Endress+Hauser

Consistent and uniform:
Proline is a proven and uniform product concept, designed to do the same things the same way, thereby increasing the safety and efficiency of your operations.
Optimal application solutions:
Proline incorporates all modern flow measuring technologies, thus optimizing plant up-time.
Innovative and proven in use:
Proline is based on a versatile, continually updated technology concept, guaranteeing that you are always implementing state-of-the-art technology.

Contact

Descărcări

    Flow measuring technologies for liquids, gases and steam

    Products and services of our flow measuring technologies for liquids, gases and steam at a glance