Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
World-class LNG tank gauging for the Oil and Gas industry
State of the art solution for LNG tanks ensures safe operation and excellent inventory transparency
Safe and efficient inventory management is about far more than simply choosing the right sensor. A typical liquified natural gas (LNG) tank requires a whole suite of instruments to measure liquid level and density, not forgetting product temperature and pressure, surface temperature and more. For safer operations, plant engineers must also make sure that different layers of LNG densities are not mixing rapidly as this would release large amounts of gas – known as rollover.
Safe and precise measurement managed by intelligent services
We believe in safety by choice, not by chance. Our broad portfolio of measurement instruments for the Oil and Gas industry is designed for world-class reliablity, meeting safety requirements in accordance with IEC 61508. Increased productivity and availability are delivered by our highly precise instruments, solutions and services. With over 60 years of expertise, Endress+Hauser has unmatched global service expertise in LNG tank gauging solutions.
Inventory transparency for your LNG operation is delivered by our bespoke range of tank gauging systems. We can offer just the right sensor from our extensive product portfolio, regardless the size of your tank. Putting safety first, our engineers have developed a wide range of instruments for hazardous or corrosive environments (Ex approval, SIL rated). Finally, for enhanced accuracy, our Tankvision LMS inventory management system enables data sharing throughout your company.
For leaner purchasing, delivery and service, Endress+Hauser is one of the few global manufacturers to offer both sensors and software for all kinds of measuring application.
Upgrading LNG tank gauges at existing sites can be a real challenge. When a complete overhaul is not possible, our engineers will help integrate existing protocols and plan the migration to reduce maintenance costs and increase flexibility.
Flexibility is guaranteed by our innovative radar and servo gauge technologies. Importantly, all our tank gauging instruments – Micropilot, Proservo and Prothermo – have the appropriate approvals.
Oferta noastră
Your LNG plant will benefit greatly from our proven experience developing turnkey solutions. E+H engineers will be on hand to assist with the migration and integration of existing systems. We offer worldwide fully scalable tank and inventory solutions...
Your LNG plant will benefit greatly from our proven experience developing turnkey solutions. E+H engineers will be on hand to assist with the migration and integration of existing systems. We offer worldwide fully scalable tank and inventory solutions for plants, terminals and peak shaving plants. Tankvision LMS inventory management software will monitor your inventory, stratification, rollover, temperature and leaks. For accurate custody transfer, our gauges are NMi and PTB certified.
Endress+Hauser tank gauges – including Micropilot, Proservo, Prothermo – all have a unified architecture.
Endress+Hauser Tankvision Multiscan NXA83B is a dedicated tank inventory system. Ideally suited for LNG terminals it has various protocols for communicating with installed field devices and/or for redundancy needs.
Our Tankvision LMS inventory management system features reliable LNG real time management. It is a truly open and redundant system offering tank redundant data and a multi user system with remote access.
The Tankvision LMS rollover predictive algorithms allow the user to visualize the development of temperature, density and thickness of stratified layers within a tank, including the initial condition for temperature, layer depth and composition.
The Tankvision LMS cooling and leak detection sensors that are located around the base, sides and roof of the LNG tank, are used to detect any abnormalality in the shell insulation that may cause the product to leak.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .