Process optimization in chemical engineering requires the safe handling of the vast quantities of data generated at every project phase, from Front-End Engineering Design (FEED), including detail engineering, to execution and lastly to operation. Transferring and managing this data, minimizing errors, and extracting valuable insights for optimization is a highly complex task. Endress+Hauser engineering tools guarantee seamless data transfer to support end-to-end chemical project optimization.
Date esenţiale
25%
efficiency gain in engineering with a streamlined data transfer, according to engineering experts.
How do we handle Chemical engineering optimization?
Click through these graphics and learn how we can help you with process optimization in chemical engineering.
According to your requirements and application we select the right instrument to optimize your chemical processes
The engineering platform is our central information hub. In the platform we generate and maintain all the chemical engineering documentation for your project
We select the right instruments that optimally fit your project requirements and specific application.
We accurately size the instrument based on the process data collected from your engineering software.
The project management tool helps the project stay on time. Our internal processes are standardized, used globally & based on international PMI (Project Management Institute) framework (PMBOK Guide).
Optimize the FEED and detail engineering phase
Setting up large-scale chemical engineering projects is a complex undertaking, particularly during the detail engineering phase. Consistent data quality and management must be ensured from the outset.
Our expertise in the field
Providing reliable and seamless data transfer during the FEED and detail engineering phases, the Endress+Hauser Central Engineering Platform meets these vital requirements.
- Auto-generate CAD files and drawings to quicken timelines
- Facilitate accurate detail engineering via direct referral to Central Engineering Platform data
Optimize the execution phase
Optimal execution of chemical projects depends upon seamless data transfer, elimination of double entries, avoidance and minimization of errors. Securing the right tools and expertise for each application is vital to smooth implementation, as is superior project management.
Our expertise in the field
Endress+Hauser Field Network Engineering (FNE) experts are supported by our FNE design software, which is fully integrated into our engineering platform, and by our project management tool and standards, enabling all challenges to be met.
- Access reliable data seamlessly for best project implementation
- Leverage Endress+Hauser tools to support optimal instrument selection and deployment
- Integrate our experts for smooth, timely project delivery with optimum resource usage
Sustain operational excellence
Process optimization and data management remain expedient as your chemical project moves from execution to operation, and into the long term.
Our expertise in the field
Endress+Hauser designed the Netilion IIoT ecosystem to make data accessible and ease operations.
- The numerous equipment in chemical plants requires a dedicated inventory. Netilion Analytics allows classifying asset criticality and managing obsolescence.
- The digital access to asset files in Netilion Library helps automating administration and eases information flows.
- Diagnostics information in Netilion Health empowers the maintenance team to act faster and make data-driven decisions.
Benefits
Your success is our main objective. Utilize Endress+Hauser capabilities for process optimization in chemical engineering. No matter if it is electronic data exchange, automated documentation or cloud-based services – we support you in all phases of a chemical project, saving you time, resources and money. With our state-of-the-art engineering and project management tools, we maximize your success.
Date esenţiale
1 week
turnaround time saved by RFQ compared to the traditional method, assuming that 800 devices need to be engineered
Date esenţiale
80%
time saved in the creation of engineering documents, e.g. CAD drawings, when using our engineering tool compared to the traditional way, assuming that 800 devices need to be defined
Date esenţiale
20k USD
is the amount of savings resulting from error minimization by eliminating typos compared to the traditional method, considering 800 devices to engineer
How we can help
Programmed by 400 dedicated team members highly specialized in IT and IT tooling, Endress+Hauser software tools for chemical engineers enable reliable and smooth data transfer at every project phase. Equipped with consistent, accurate data, our customers can optimize their chemical engineering projects and meet their project time and budget performance criteria. The Endress+Hauser portfolio includes a broad range of state-of-the art tools and resources.
- Central Engineering Platform provides a centralized hub for all engineering documentation
- Applicator interface supports optimal instrument selection and sizing
- Configurator tool facilitates instrument setup and installation
- CAD and electrical wiring diagrams (CAE documents) simplify system design
- Standardized documentation accelerates instrument approval