Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Image of a Raman micro flow cell for downstream bioprocessing

Raman flow cell

Reduce downstream bioprocessing costs and ensure safer patient outcomes

KRFC
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
from CHF ??.-

Specificaţii pe scurt

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    CIP/SIP

Domeniu de aplicare

The Raman flow cell meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow cell allows real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

Avantaje

  • The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit

  • Provides continuous, real-time measurements with high sensitivity for development-scale flow rates  

  • Achieves lower limits of detection through enhancement of the Raman signal  

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Colecție Extended

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products