Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Image of a Raman flow bench for downstream bioprocessing

Raman flow bench

Robust sampling platform to enable laboratory measurements of downstream processes

KRFB
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
from CHF ??.-

Specificaţii pe scurt

  • Unit dimensions (width x height x depth)

    254 x 102 x 66 mm
    10.0 x 4.0 x 2.6 inch

  • Sampling probe compatibility

    Raman Rxn-10

Domeniu de aplicare

The Raman flow bench is a key component of the Raman flow assembly system that brings Raman spectroscopy to downstream bioprocessing. This Raman flow assembly system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, it provides real-time process monitoring, rapid optimization, and control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

  • Midstream: analyte monitoring in permeate

Avantaje

  • The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Incorporates ambient light control as well as signal amplification

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Colecție Extended

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products