Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

PROFINET take advantage of smart and connected devices

PROFINET fits your process needs

Using PROFINET allows the user to access added value information of multivariable devices. For example mass flow, density, temperature, totalizer settings, as well as diagnostics, can be delivered over a single cable. In addition, savings of 40% can be made through reduced commissioning time. The time spent on loop identification, device integration and process-loop tuning can also be reduced by 25%.

What are the key benefits from using Industrial Ethernet?

For engineers:

  • Maximized engineering efficiency, e.g. lowering system integration costs.

  • Minimized commissioning time, e.g. by configuring all devices directly from the system.

For operators and maintenance personnel:

  • Increased operational performance, e.g. by providing richer real-time data.

  • Improved maintenance processes, e.g. by directly accessing device diagnostics.

Highlights

  • All Endress+Hauser PROFINET devices certified by PI to ensure perfect interoperability.

  • Device driver (GSD) directly stored in device.

  • Defined modules and well structured information available within control system
    as clear-text.

  • Immediate device recognition as a network node.

  • Integrated web server for diagnostics and remote access.

  • Predictive maintenance support by providing reliable diagnostic data acc. to NAMUR NE 107.

  • Start-up records for automatic configuration at device exchange.

Your Benefits

Web server:

  • Time-saving local operation without additional software.

  • Comprehensive access to device, diagnostics and process information.

  • Fast data upload/download for maintenance and service.

Simple operation:

  • Time-saving Endress+Hauser operating concept.

  • Optimal usability through guided parameterization.

  • User-specific menu structures and device access.

PROFINET unifying automation networks

©Endress+Hauser
  • Scalability in your plant.

  • Flexibility and modularity in your installation.

  • Seamless data accessibility.

  • Transparency of field device information from the shop floor to the board room.

  • Investment protection with integration of all process networks.

Openness with PROFINET

©Endress+Hauser
  • The standard IEC 61158 und IEC 61784-2 provides a full, open, manufacturer-independent and stable basis for your investments.

  • The technology is proven in practice with an installed base of over 12 million devices worldwide.

  • PROFINET products have to be tested and certified in independent laboratories accredited by the PROFIBUS and PROFINET User Organization (PI).

For detailed information: www.profinet.com

PROFINET transforms your data into information

©Endress+Hauser
  • Produse simple

  • Ușor de ales, instalat și administrat

Excelenţă tehnică

Simplitate

  • Produse clasice

  • Fiabile, robuste și ușor de întreținut

Excelenţă tehnică

Simplitate

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

  • Produse de specialitate

  • Conceput pentru aplicatii solicitante

Excelenţă tehnică

Simplitate

Variabil

Colecții FLEX Excelenţă tehnică Simplitate
  • F
  • L
  • E
  • X

Colecție Fundamental

Îndepliniți-vă nevoile esențiale de măsurare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Selecţie Lean

Gestionați-vă cu ușurință procesele de bază

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Extended

Optimizați-vă procesele cu tehnologii inovatoare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Xpert

Stăpâniţi cele mai dificile aplicaţii

Excelenţă tehnică
Simplitate

Variabil

Descărcări

    PROFINET take advantage of smart and connected devices

    Take advantage of smart and connected devices with PROFINET. Transform your data into information.