Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
std_productprofile_product_usp_8119_1511861002. std_productprofile_product_usp2_38907_1511797452. For all basic applications and for 1-to-1 replacement of orifice plates.
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
Current input 4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request)
Product headline
std_productprofile_product_usp_8119_1511861002. std_productprofile_product_usp2_38907_1511797452. For all basic applications and for 1-to-1 replacement of orifice plates.
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus
Other approvals and certificates
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request)
Product headline
std_productprofile_product_usp_8119_1511861002. std_productprofile_product_usp2_38907_1511797452. For all basic applications and for 1-to-1 replacement of orifice plates.
Sensor features
Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. Face-to-face length of 65 mm (2.56 in). No flanges. Low weight.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Căutare piese de schimb în funcţie de numărul din desen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Electronic Prowirl 200
Electronic
Număr desen
Cod de comandă
30
XPD0011-
I/O module Flow, 2-wr. 2x4-20mA,HART, Ex
I/O module
Număr desen
Cod de comandă
34
71108602
I/O module, 2-wire, 4-20mA, HART, Ex
I/O module
Număr desen
Cod de comandă
34
XPD0015-
I/O module, 2-wire, 4-20mA,HART, PFS, Ex
I/O module
Număr desen
Cod de comandă
34
XPD0016-
I/O,2-wire,4-20mA,HART,PFS,4-20mA input
I/O module
Număr desen
Cod de comandă
34
XPD0018-
I/O module, 2-wire, PA/FF, PFS, Ex, V2
I/O module
Număr desen
Cod de comandă
34
71164940
Kit pre-amplifier, Prowirl 200
Electronic
Număr desen
Cod de comandă
36
71222996
Overvoltage protection (OVP10),1-Channel
further parts
Cod de comandă
71128617
Overvoltage protection (OVP20),2-Channel
further parts
Cod de comandă
71128619
Kit Display module,SD02,push buttons
Display
Număr desen
Cod de comandă
40
71109658
Display module, SD02, push buttons
Display
Număr desen
Cod de comandă
40
XPD0024-
Kit Display module,SD03,Touch Control
Display
Număr desen
Cod de comandă
40
71162152
Display module, SD03, Touch Control
Display
Număr desen
Cod de comandă
40
XPD0025-
Transmitter electronics FHX50
further parts
Cod de comandă
71197334
M12-female plug connector, VA
further parts
Cod de comandă
71296840
Cable FHX50, FHX50B, 5m
further parts
Cod de comandă
71206552
Cable FHX50, FHX50B, 10m
further parts
Cod de comandă
71206554
Cable FHX50, FHX50B, 20m
further parts
Cod de comandă
71206555
Cable FHX50, FHX50B, 30m
further parts
Cod de comandă
71206556
Kit cable harness, PW200, compact,remote
Cable/cable accessories
Număr desen
Cod de comandă
46
71222998
Kit connection board, remote, electronic
Connection (electrical)
Număr desen
Cod de comandă
43
71223001
Kit connection board, remote, sensor
Connection (electrical)
Număr desen
Cod de comandă
44
71223003
Terminal set 2-wire, I/O module
Terminals
Număr desen
Cod de comandă
37
71110280
Cover GT18 316L, HNBR
Cover
Număr desen
Cod de comandă
20
71110281
Cover GT18 316L, sight glass, HNBR
Cover
Număr desen
Cod de comandă
20
71110282
Cover GT18 316L, terminal Ex, HNBR
Cover
Număr desen
Cod de comandă
25
71110291
Cover GT18 316L, terminal Ex d, HNBR
Cover
Număr desen
Cod de comandă
25
71110284
Cover GT18 316L, Terminal, OVP, HNBR
Cover
Număr desen
Cod de comandă
25
71185516
Cover GT20 Alu, HNBR
Cover
Număr desen
Cod de comandă
20
71110299
Cover GT20 Alu, sight glass, HNBR
Cover
Număr desen
Cod de comandă
20
71110297
Cover GT20 Alu, Terminal Ex, HNBR
Cover
Număr desen
Cod de comandă
25
71110301
Cover GT20 Alu, Terminal Ex d, HNBR
Cover
Număr desen
Cod de comandă
25
71110302
Cover GT20 Alu, Terminal, OVP, HNBR
Cover
Număr desen
Cod de comandă
25
71185517
Kit cover, Alu, remote, sensor
Cover
Număr desen
Cod de comandă
24
71223005
Kit cover,Alu,remote,sensor, -50°C/-58°F
Cover
Număr desen
Cod de comandă
24
71223006
Kit cover, 316L, remote, sensor
Cover
Număr desen
Cod de comandă
24
71223009
Kit cover,316L,remote,sensor,-50°C/-58°F
Cover
Număr desen
Cod de comandă
24
71223011
Sealing set GT18/GT19/GT20, EPDM, HNBR
Sealing
Număr desen
Cod de comandă
65
71110303
Kit gaskets housing, remote, sensor
Sealing
Număr desen
Cod de comandă
73
71223053
Kit gaskets housing,remote,sensor, -50°C
Sealing
Număr desen
Cod de comandă
73
71223054
Kit 10 cable glands M20x1,5 grey
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50103658
Kit 10 cable glands M20x1.5 Ex
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50098036
Kit 2 cable glands M20x1.5 INOX Ex
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71069285
Kit 1 cable gl. M20x1.5 armoured, Sensor
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71120602
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50098041
Kit 10 ext. M20x1,5/G 1/2" (plug brass)
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71115505
Kit 2 ext. M20x1.5/G 1/2" INOX Ex
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71224905
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50098042
Kit 10 ext. M20x1,5/NPT1/2"(plug brass)
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71115509
Kit 2 ext. M20x1,5/NPT1/2" INOX Ex
Adapter housing/cable entry
Număr desen
Cod de comandă
15
71224906
Kit Cable gland Profibus PA
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50098037
Kit Cable gland Found. Fieldbus
Adapter housing/cable entry
Număr desen
Cod de comandă
15
50094984
Housing filter 316L, GT18, 1 set
Filter
Număr desen
Cod de comandă
19
71115174
Housing filter Brass/Ni GT19/20, 1 set
Filter
Număr desen
Cod de comandă
19
71115175
Set housing securing clamps
Housing/housing accessories
Număr desen
Cod de comandă
17
71115176
Kit cable, PW200, remote, 5m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223056
Kit cable, PW200, remote, 10m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223058
Kit cable, PW200, remote, 20m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223060
Kit cable, PW200, remote, 30m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223062
Kit cable, PW200, remote, 5m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223064
Kit cable, PW200, remote, 10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223067
Kit cable, PW200, remote, 20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223069
Kit cable, PW200, remote, 30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223071
Kit cable, PW200, remote, 5m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223055
Kit cable, PW200, remote, 5m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223056
Kit cable, PW200, remote, 10m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223057
Kit cable, PW200, remote, 10m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223058
Kit cable, PW200, remote, 20m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223059
Kit cable, PW200, remote, 20m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223060
Kit cable, PW200, remote, 30m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223061
Kit cable, PW200, remote, 30m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223062
Kit cable, PW200, remote, 5m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223055
Kit cable, PW200, remote, 5m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223056
Kit cable, PW200, remote, 10m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223057
Kit cable, PW200, remote, 10m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223058
Kit cable, PW200, remote, 20m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223059
Kit cable, PW200, remote, 20m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223060
Kit cable, PW200, remote, 30m, bl, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223061
Kit cable, PW200, remote, 30m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223062
Kit cable, PW200, remote, 5m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223063
Kit cable, PW200, remote, 5m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223064
Kit cable, PW200, remote, 10m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223065
Kit cable, PW200, remote, 10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223067
Kit cable, PW200, remote, 20m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223068
Kit cable, PW200, remote, 20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223069
Kit cable, PW200, remote, 30m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223070
Kit cable, PW200, remote, 30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223071
Kit cable, PW200, remote, 5m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223063
Kit cable, PW200, remote, 5m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223064
Kit cable, PW200, remote, 10m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223065
Kit cable, PW200, remote, 10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223067
Kit cable, PW200, remote, 20m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223068
Kit cable, PW200, remote, 20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223069
Kit cable, PW200, remote, 30m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223070
Kit cable, PW200, remote, 30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223071
Kit cable,PW200, remote,armoured,10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223073
Kit cable,PW200, remote,armoured,20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223074
Kit cable,PW200, remote,armoured,30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223075
Kit 2 Centering rings DN 15 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106030
Kit 2 Centering rings DN 15 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106031
Kit 2 Centering rings DN 15 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106032
Kit 2 Centering rings DN 15 JIS 10/20K
Connection (process)
Număr desen
Cod de comandă
86
50106033
Kit 2 Centering rings DN 25 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106034
Kit 2 Centering rings DN 25 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106035
Kit 2 Centering rings DN 25 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106036
Kit 2 Centering rings DN 25 JIS 10/20K
Connection (process)
Număr desen
Cod de comandă
86
50106037
Kit 2 Centering rings DN 40 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106038
Kit 2 Centering rings DN 40 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106039
Kit 2 Centering rings DN 40 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106040
Kit 2 Centering rings DN 40 JIS 10/20K
Connection (process)
Număr desen
Cod de comandă
86
50106041
Kit 2 Centering rings DN 50 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106042
Kit 2 Centering rings DN 50 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106043
Kit 2 Centering rings DN 50 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106044
Kit 2 Centering rings DN 50 JIS 10/20K
Connection (process)
Număr desen
Cod de comandă
86
50106045
Kit 2 Centering rings DN 80 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106046
Kit 2 Centering rings DN 80 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106047
Kit 2 Centering rings DN 80 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106048
Kit 2 Centering rings DN 80 JIS 10K
Connection (process)
Număr desen
Cod de comandă
86
50106049
Kit 2 Centering rings DN 80 JIS 20K
Connection (process)
Număr desen
Cod de comandă
86
50106050
Kit 2 Centering rings DN100 DIN PN 16
Connection (process)
Număr desen
Cod de comandă
86
50106051
Kit 2 Centering rings DN100 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106052
Kit 2 Centering rings DN100 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106053
Kit 2 Centering rings DN100 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106054
Kit 2 Centering rings DN100 JIS 10K
Connection (process)
Număr desen
Cod de comandă
86
50106055
Kit 2 Centering rings DN100 JIS 20K
Connection (process)
Număr desen
Cod de comandă
86
50106056
Kit 2 Centering rings DN150 DIN PN 16
Connection (process)
Număr desen
Cod de comandă
86
50106057
Kit 2 Centering rings DN150 DIN PN 40
Connection (process)
Număr desen
Cod de comandă
86
50106058
Kit 2 Centering rings DN150 ANSI150LBS
Connection (process)
Număr desen
Cod de comandă
86
50106059
Kit 2 Centering rings DN150 ANSI300LBS
Connection (process)
Număr desen
Cod de comandă
86
50106060
Kit 2 Centering rings DN150 JIS 10K
Connection (process)
Număr desen
Cod de comandă
86
50106061
Kit 2 Centering rings DN150 JIS 20K
Connection (process)
Număr desen
Cod de comandă
86
50106062
Plate conditioner 35 hole, Prowirl
further parts
Cod de comandă
DK7ST-
Spare RFID TAG
further parts
Cod de comandă
XPRFID-
Weather protection cov.GT18/GT19/GT20
Cod de comandă
71132889
Weather prot. cover GT18/GT19/GT20, 316L
Cod de comandă
71162242
Transmitter Prowirl 200, 7X2BXX
Cod de comandă
7X2BXX-
Prowirl D, mounting set
Cod de comandă
DK7D-
Plate conditioner 35 hole, Prowirl
Cod de comandă
DK7ST-
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .