Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Nominal diameter range
DN 50 to 150 (2 to 6")
Wetted materials
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
Class 900
Medium temperature range
–40 to +400 °C (–40 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
3.1 material NACE MR0175, welding test acc. to ASME IX (on request)
Product headline
The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Nominal diameter range
DN 50 to 150 (2 to 6")
Wetted materials
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
Class 900
Medium temperature range
–40 to +400 °C (–40 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
3.1 material NACE MR0175, welding test acc. to ASME IX (on request)
Product headline
The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Nominal diameter range
DN 50 to 150 (2 to 6")
Wetted materials
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
Class 900
Medium temperature range
–40 to +400 °C (–40 to +752 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
NACE MR0175, welding test acc. to ASME IX (on request)
Căutare piese de schimb în funcţie de numărul din desen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Electronic Prowirl 200
Electronic
Număr desen
Cod de comandă
30
XPD0011-
I/O module Flow, 2-wr. 2x4-20mA,HART, Ex
I/O module
Număr desen
Cod de comandă
34
71108602
I/O module, 2-wire, 4-20mA, HART, Ex
I/O module
Număr desen
Cod de comandă
34
XPD0015-
I/O module, 2-wire, 4-20mA,HART, PFS, Ex
I/O module
Număr desen
Cod de comandă
34
XPD0016-
I/O,2-wire,4-20mA,HART,PFS,4-20mA input
I/O module
Număr desen
Cod de comandă
34
XPD0018-
I/O module, 2-wire, PA/FF, PFS, Ex, V2
I/O module
Număr desen
Cod de comandă
34
71164940
Kit pre-amplifier, Prowirl 200
Electronic
Număr desen
Cod de comandă
36
71222996
Overvoltage protection (OVP10),1-Channel
further parts
Cod de comandă
71128617
Overvoltage protection (OVP20),2-Channel
further parts
Cod de comandă
71128619
Kit Display module,SD02,push buttons
Display
Număr desen
Cod de comandă
40
71109658
Display module, SD02, push buttons
Display
Număr desen
Cod de comandă
40
XPD0024-
Kit Display module,SD03,Touch Control
Display
Număr desen
Cod de comandă
40
71162152
Display module, SD03, Touch Control
Display
Număr desen
Cod de comandă
40
XPD0025-
Transmitter electronics FHX50
further parts
Cod de comandă
71197334
M12-female plug connector, VA
further parts
Cod de comandă
71296840
Cable FHX50, FHX50B, 5m
further parts
Cod de comandă
71206552
Cable FHX50, FHX50B, 10m
further parts
Cod de comandă
71206554
Cable FHX50, FHX50B, 20m
further parts
Cod de comandă
71206555
Cable FHX50, FHX50B, 30m
further parts
Cod de comandă
71206556
Kit cable harness, PW200, compact,remote
Cable/cable accessories
Număr desen
Cod de comandă
46
71222998
Kit connection board, remote, electronic
Connection (electrical)
Număr desen
Cod de comandă
43
71223001
Kit connection board, remote, sensor
Connection (electrical)
Număr desen
Cod de comandă
44
71223003
Terminal set 2-wire, I/O module
Terminals
Număr desen
Cod de comandă
37
71110280
Cover GT20 Alu, HNBR
Cover
Număr desen
Cod de comandă
20
71110299
Cover GT20 Alu, sight glass, HNBR
Cover
Număr desen
Cod de comandă
20
71110297
Cover GT20 Alu, Terminal Ex, HNBR
Cover
Număr desen
Cod de comandă
25
71110301
Cover GT20 Alu, Terminal Ex d, HNBR
Cover
Număr desen
Cod de comandă
25
71110302
Cover GT20 Alu, Terminal, OVP, HNBR
Cover
Număr desen
Cod de comandă
25
71185517
Kit cover, Alu, remote, sensor
Cover
Număr desen
Cod de comandă
24
71223005
Kit cover,Alu,remote,sensor, -50°C/-58°F
Cover
Număr desen
Cod de comandă
24
71223006
Sealing set GT18/GT19/GT20, EPDM, HNBR
Sealing
Număr desen
Cod de comandă
65
71110303
Kit gaskets housing, remote, sensor
Sealing
Număr desen
Cod de comandă
73
71223053
Kit gaskets housing,remote,sensor, -50°C
Sealing
Număr desen
Cod de comandă
73
71223054
Housing filter Brass/Ni GT19/20, 1 set
Filter
Număr desen
Cod de comandă
19
71115175
Set housing securing clamps
Housing/housing accessories
Număr desen
Cod de comandă
17
71115176
Kit cable, PW200, remote, 5m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223056
Kit cable, PW200, remote, 10m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223058
Kit cable, PW200, remote, 20m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223060
Kit cable, PW200, remote, 30m, bk, M12
Cable/cable accessories
Număr desen
Cod de comandă
61
71223062
Kit cable, PW200, remote, 5m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223063
Kit cable, PW200, remote, 5m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223064
Kit cable, PW200, remote, 10m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223065
Kit cable, PW200, remote, 10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223067
Kit cable, PW200, remote, 20m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223068
Kit cable, PW200, remote, 20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223069
Kit cable, PW200, remote, 30m, bl
Cable/cable accessories
Număr desen
Cod de comandă
61
71223070
Kit cable, PW200, remote, 30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223071
Kit cable, PW200, remote, 5m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223064
Kit cable, PW200, remote, 10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223067
Kit cable, PW200, remote, 20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223069
Kit cable, PW200, remote, 30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223071
Kit cable,PW200, remote,armoured,10m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223073
Kit cable,PW200, remote,armoured,20m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223074
Kit cable,PW200, remote,armoured,30m, bk
Cable/cable accessories
Număr desen
Cod de comandă
61
71223075
Spare RFID TAG
further parts
Cod de comandă
XPRFID-
Weather protection cov.GT18/GT19/GT20
Cod de comandă
71132889
Weather prot. cover GT18/GT19/GT20, 316L
Cod de comandă
71162242
Kit assembly parts inspection port,PW200
Număr desen
Cod de comandă
69
71223000
Transmitter Prowirl 200, 7X2BXX
Cod de comandă
7X2BXX-
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .