Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Heartbeat Technology logo

Heartbeat Technology

Monitor build-up and sensor integrity

Proline Promag electromagnetic flowmeters from Endress+Hauser are equipped with smart diagnostic, verification and monitoring functionalities by Heartbeat Technology, providing you with in-depth process insights. It’s never been easier to monitor build-up inside the measuring device and detect potential changes in the magnetic system quickly and reliably.

Avantaje

  • Higher process efficiency

  • Improved maintenance planning

  • Optimized cleaning cycles

  • Less downtime

  • Even higher confidence in the measured value

Improved maintenance in applications with build-up

Some operating processes treat fluids that naturally produce deposits (scales, sludge, precipitates, metal deposits) which can significantly reduce the efficiency of electromagnetic flowmeters, causing plugging and unexpected downtime. Thanks to the patented Heartbeat Technology build-up index from Endress+Hauser, you can monitor these types of build-up within the measuring tube of Proline Promag devices reliably and without interrupting the process.

Increased confidence in sensor integrity

The HBSI (Heartbeat Technology Sensor Integrity) value monitors potential changes in the electromagnetic field strength of Proline Promag devices continuously and reliably. Examples are magnetic interferences in the process (e.g. magnetite) or outside the process (e.g. strong magnetic fields) as well as mechanical defects in the magnetic system, which can affect the magnetic field and may have an influence on the measuring accuracy of the sensor.

illustration of build-up in a tube ©Endress+Hauser

Proline Promag flowmeters are able to detect the state of build-up in the measuring tube thanks to the Heartbeat Technology build-up index.

graphic explanation of how HBSI works for magnetic field in Promag measuring tube ©Endress+Hauser

Thanks to the HBSI (Heartbeat Technology Sensor Integrity) parameter, potential changes in the magnetic system can be detected quickly.