Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Up to 10% of electricity consumption in industries is used to generate compressed air and 95% of this energy is lost as waste heat in the process. Additionally, some compressed air generated “disappears” due to leakages in the supply network. Nevertheless, financial losses due to inefficient compressed air systems continue to be underestimated, ignored, or accepted as a given.
This can be mitigated with energy management solutions, allowing you to reliably identify weaknesses and savings potential in your compressed air systems, and permanently monitor the specific energy consumption of compressors.
Efficiency in compressed air systems
Energy saving opportunities such as minimizing leaks and monitoring filters to cut pressure can be implemented to ensure maximum efficiency in your compressed air systems. Compressed air should ideally be dry because moisture can eventually lead to failure of the compressed air system. Utilizing instruments like the Endress+Hauser t-mass I 500 to measure flow can ensure the safety of your airline compressors while monitoring the pressure will keep your energy loss low.
Air compressor system efficiency can be improved by:
Minimizing leaks and monitoring filters
Taking in air for compressors at the coldest point
Monitor your compressed air systems with smart instruments
In addition to electrical energy losses, up to 30% of compressed air generated “disappears” due to leakages in the supply network. However, incorporating appropriate maintenance measures can reduce the latter figure to around 10-20%, lowering power consumption. In large-scale systems , this can equate to hundred-thousand-dollar savings annually.
Using Endress+Hauser’s energy management solutions, users can reliably identify weaknesses and savings potential in compressed air systems, while monitoring energy consumption to compressed air generation ratios specific to each compressor.
Gain transparency and insights into your process and increase safety with these instruments
Heating and cooling systems are crucial in daily operations. Learn about waste heat recovery (WHR), district heating and cooling, process heating and cooling, saving energy and costs in this utility
Steam serves as a crucial heat transfer medium across various industries, emphasizing the utmost priority on safety throughout its production, distribution and utilization.
Discuss your production challenges with our expert
Our local Endress+Hauser experts are ready to support you
Find out more about Endress+Hauser's offers for energy savings
Swiss Life Arena case study
The innovative energy concept of the Swiss Life Arena in Zurich is particularly evident in the cooling generation. The energy service provider ewz uses Endress+Hauser technology to monitor efficiency.
Energy savings infographic
Learn more about how to lower your energy costs with process instrumentation. Download the infographic for some tips and what to think about with your measurement technologies.
Improve steam consumption and distribution in utilities
Steam serves as a crucial heat transfer medium across various industries, emphasizing the utmost priority on safety throughout its production, distribution and utilization.
Operational efficiency in process control and industrial applications is critical. Plant personnel must uncover ways to save energy and costs while maintaining safety, quality, reliability and uptime.
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .