Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
imaginea prezintă un exemplu de soluție disponibilă
Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local and international standards.
Solution overview:
Available for:
Alimente şi băuturi
Chimic
Industria minieră, a mineralelor şi metalelor
Petrol şi gaz / Marin
Putere şi energie
Hardware & Software:
State-of-the-art Endress+Hauser Coriolis flow meter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Batch controller
Air eliminator and strainer (offloading)
Digital control and isolation valves
Truck grounding and overfill protection
Emergency push button
Additional options such as proving connections and master meter, offloading pump, additive and blending functionality and hardware, top or bottom loading arm, supervisory HMI and integrated terminal management system
Others, based on project requirements
Services:
Application constancy and zero-loss assessment
Site survey and deliverables definition, detailed design and engineering
Procurement and fabrication
Certification and testing
Inspection and FAT, shipping, and logistics
Installation, commissioning, and SAT
Start-up and put into operation
Training and documentation, maintenance, and re-calibration services
Heartbeat diagnostics, monitoring, and verification
Others, based on project requirements
> 15'000 custody installations worldwide in last 10 years
Our loading and unloading metering skid, equipped with Endress+Hauser custody transfer certified Promass Coriolis flow meter, comply with and even exceed custody transfer accuracy as per OIML R 117, while providing lower pressure drop, high flow rate capacity and smaller footprint. Maintenance is optimized, with no moving parts, Heartbeat technology for verification according to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features.
For all your custody transfer applications in trucks and railcars, our worldwide network of metering experts is available throughout the asset lifecycle, from front-end engineering design to operations and maintenance.
Adopt the zero-loss approach
Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.
Ensure optimal delivery and risk management of your plant projects
with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.
Sustain effective, efficient operations
with our training, validation, re-calibration, and maintenance services.
On the new factory calibration rig from Endress+Hauser, Wintershall Dea can now calibrate Promass F with hydrocarbons as legally mandated – a significantly cheaper option than on-site calibration.
The maintenance costs and metering errors generated by the volume flowmeters rose to unacceptable levels. Arkema replaced these volume flowmeters now for their filling stations with mass flowmeters.
/
Interested in our solutions? Our consultants can answer all your questions
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .